2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TS-01-20, 100

Expand Table
EN
1/5
ARTNR
Info PDF
INFO
Weight
CNSMASSEXACT [kg]
Mounting holes
MB
Length
L [mm]
Length max.
LMAX [mm]
Width
A [mm]
Length
C4 [mm]
Length
C5MIN [mm]
Length
C5MAX [mm]
Length
C5 [mm]
Length
C6MIN [mm]
Length
C6MAX [mm]
Length
C6 [mm]
Height
H [mm]
Height
H1 [mm]
for Screw DIN 912
K1
Width
B [mm]
LY [mm^4]
LZ [mm^4]
WBY [mm^3]
1
2
3
4
5
TS-01-15, 100
INFO
0.06
with mounting holes
100
4000
15
60
20
49.5
20.0
20
49.5
20.0
15.5
10.0
M4
22
6440
4290
585
TS-01-20, 100
INFO
0.1
with mounting holes
100
4000
20
60
20
49.5
20.0
20
49.5
20.0
19.0
12.3
M5
31
22570
11520
1456
TS-11-20, 160
INFO
0.08
with mounting holes
160
4000
20
120
20
79.5
20.0
20
79.5
20.0
19.0
12.3
M5
31
12140
6360
780
TS-01-25, 100
INFO
0.13
with mounting holes
100
4000
23
60
20
49.5
20.0
20
49.5
20.0
21.5
13.8
M6
34
34700
19300
2041
TS-01-30, 120
INFO
0.228
with mounting holes
120
4000
28
80
20
59.5
20.0
20
59.5
20.0
26.0
15.8
M8
40
70040
40780
3502
Visa komprimerad display (5 konfigurerbara produkter)
Order numberTS-01-20, 100
ShorttextAbmessungsgleiche Alternative zu Kugelumlauf - drylin® T Linearführung
Sista förändringen09.01.2025 11:36:33
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-30-01-90 Sliding guide (unspecified)

ECLASS 6.0

23-30-01-90 Sliding guide (unclassified)